text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Carbon steel.
Version
Black oxidised.
Scope of delivery
Form A
K1008.0012
4x M12 claw clamps
4x M12x55 hex head screws grade 12.9
4x M12 washers for clamps

K1008.0016
4x M16 clamping claws
4x M16x60 hex head screws grade 12.9
4x M16 washers for clamps

Form B
K1008.1412
4x M12 claw clamps
4x M12x55 hex head screws grade 12.9
4x M12 washers for clamps
4x T-slot nuts for 14mm slots
2x T-slot keys
2x M6x12 cap screws

K1008.1816
4x M16 claw clamps
4x M16x60 hex head screws grade 12.9
4x M16 washers for clamps
4x T-slot nuts for 18mm slots
2x T-slot keys
2x M6x12 cap screws

Discover our product range