{"product":{"productId":"agid.32136","price":922.8,"name":"Swing clamps, heavy duty, extended clamping travel with collar, automation compatible"},"currency":"EUR"}
Material
Carbon steel.
Version
Body black oxidised.
Shaft tempered and black oxidised.
Clamping arm tempered and black oxidised.
Shaft tempered and black oxidised.
Clamping arm tempered and black oxidised.
Show more
Show less
Description
Product description
Heavy-duty swing clamps with extended clamping travel are highly suitable for automated clamping processes.
At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.
At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.
Material
Carbon steel.
Version
Body black oxidised.
Shaft tempered and black oxidised.
Clamping arm tempered and black oxidised.
Shaft tempered and black oxidised.
Clamping arm tempered and black oxidised.
Method of operation
Actuated using an impact driver with adjustable torque or manually using a clamping key.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages
Automation-compatible
High clamping forces
Rapid clamping
High rigidity
High clamping forces
Rapid clamping
High rigidity
Drawing reference
1) Swivel travel
2) Clamping travel
3) Left swinging
4) Right swinging
2) Clamping travel
3) Left swinging
4) Right swinging
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.