Material
Aluminium.
Version
anodised.
Show more
Show less
Description
Material
Aluminium.
Version
anodised.
Note
hinge halves for panel elements and aluminium profiles.
Hinge halves can be individually combined.
360° rotation.
Fastened using DIN 7991 / ISO 10642 countersunk screws.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Hinge halves can be individually combined.
360° rotation.
Fastened using DIN 7991 / ISO 10642 countersunk screws.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory
Pin K2104.
End cap K2105.
End cap K2105.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.