Material
Indexing pin steel.
Threaded sleeve steel.
Mushroom grip, dark grey thermoplastic.
Lock mark aluminium.
Threaded sleeve steel.
Mushroom grip, dark grey thermoplastic.
Lock mark aluminium.
Version
Indexing pin steel, hardened, ground and black oxidised.
Threaded sleeve black oxidised.
Lock mark red anodised.
Threaded sleeve black oxidised.
Lock mark red anodised.
Show more
Show less
Indexing plungers, steel with plastic mushroom grip and locked mark
from
12,25 €
plus sales tax
plus shipping costs
Indexing plungers, steel with plastic mushroom grip, locked mark and locknut
from
12,55 €
plus sales tax
plus shipping costs
Description
Material
Indexing pin steel.
Threaded sleeve steel.
Mushroom grip, dark grey thermoplastic.
Lock mark aluminium.
Threaded sleeve steel.
Mushroom grip, dark grey thermoplastic.
Lock mark aluminium.
Version
Indexing pin steel, hardened, ground and black oxidised.
Threaded sleeve black oxidised.
Lock mark red anodised.
Threaded sleeve black oxidised.
Lock mark red anodised.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the plunger has been manually disengaged.
When the lock mark is visible the plunger is either completely disengaged or only partly in the index position.
When the lock mark is visible the plunger is either completely disengaged or only partly in the index position.
On request
Special versions.
Drawing reference
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
1) marking ring
Form B: non-lockout type, with locknut
1) marking ring
Accessory
Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Fastening sets for thin-walled parts K2146.