Material
Stainless steel
Version
Bright.
Show more
Show less
Ball-end thrust screws with head stainless steel Form A, with full ball
from
4,13 €
plus sales tax
plus shipping costs
Ball-end thrust screws with head stainless steel Form B, with flattened ball
from
5,98 €
plus sales tax
plus shipping costs
Description
Material
Stainless steel
Version
Bright.
Note
Form A with full ball is used when a clean, polished contact surface is required. Surfaces which are not flat and parallel can be firmly clamped or supported with Form B with flattened ball, the movable ball can adapt itself up to 9°.
Drawing reference
Form A: with full ball
Form B: with flattened ball
Form B: with flattened ball