text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Thermoplastic PA6.
Version
Black thermoplastic.
Note
Push button with red or green LED.

Form A:
Connector with 8 pin plug in the screw face of the grip leg

Form B:
Connection cable from the screw face of the grip leg.
Technical Data
siehe Downloads, Technischer Hinweis
Anschlussart: Stecker M12x1 8-polig oder 5 m Kabel
Schutzart: IP54 (für Form A bei aufgeschraubtem Steckverbinder).
Assembly
From the rear.
Drawing reference
Form A: with plug
Form B: with cable
Accessory
For Form A:
Connector bush M12x1 with screw lock K1498

Discover our product range