text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material

Quarter-turn lock 1.4401 stainless steel.

Tongue 1.4301 stainless steel.

Version
Bright.
Note
The lock can be installed pre-assembled and has a 90° closing angle.
It is protected against water and dust according to IP65 of EN 60529.
Drawing reference
Actuation:
a) square 6 mm
b) slit
c) triangle 6.5 mm

1) O-ring
2) flat seal
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range