Material
Housing stainless steel 1.4301.
Wheels high-quality unbreakable polyamide.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Double ball bearing in the castor head.
Plain bearing in wheels.
Afficher plus
Afficher moins
Fixed castors
à partir de
€49.69
hors TVA
hors frais d’envoi
Swivel castors
à partir de
€76.48
hors TVA
hors frais d’envoi
Swivel castors with stop fix
à partir de
€105.26
hors TVA
hors frais d’envoi
Description
Material
Housing stainless steel 1.4301.
Wheels high-quality unbreakable polyamide.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Temperature range
-25 °C to +80 °C.