Modern look, innovative functionality:

 Clamping lever with solid plastic handle

HEINRICH KIPP WERK is known for its clamping levers – not surprising as these convince by proven design and optimum ergonomics. Now our range includes clamping levers with a solid plastic handle which, thanks to high-performance thermoplastic material, guarantee very high rigidity and strength with low weight.

That is why they are perfect for any area of application. Besides classic applications in machine and fixture construction, clamping levers are also used for simple height adjustment of telescopic tripods or positioning of metrology. In the rehabilitation sector, they allow footrests on wheelchairs to be adjusted or the height of the handles of walkers to be adapted.

Key facts at a glance

Tool-free installation and quick adjustment option
Grip made of fibreglass reinforced plastic
Toothing in the grip element
Flexibly configurable: different thread diameters (M4 to M16) with internal and external threads, five different handle sizes, seven colours
Options made of high temperature plastic (up to 160 °C) available

A range of clamping levers that leaves nothing to be desired - see for yourself here!