- Pour la protection d'éléments, de composants et d'appareils électriques ou électroniques sensibles
- Domaines d'application : montage électrique, fabrication d'appareils selon les directives ATEX
- Fabriqués dans un plastique spécial à capacité d'élimination des décharges électrostatiques
- Les éléments de manœuvre de protection contre les décharges électrostatiques ont été spécialement développés pour une utilisation dans les zones de protection contre les charges électrostatiques
Description
Matière
Embase: thermoplastique renforcé de fibre de verre.
Finition
Noir.
Nota
Les pieds articulés se composent d’une embase et d’une broche filetée ou d’une rotule. Chaque type d'embase s’assemble avec chaque type de broche filetée ou chaque type de rotule de la gamme.
Broches filetées assorties : voir K0421.
Rotules assorties : voir K0422.
Broches filetées assorties : voir K0421.
Rotules assorties : voir K0422.
Sécurité
These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.
These ESD products are certified by TÜV-Süd in relation to their electrical discharge capability.
Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.
These ESD products are certified by TÜV-Süd in relation to their electrical discharge capability.
Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.